IESNA:LM-63-2002
[TEST]P1503076
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-30-722-U-T4RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 30W 70CRI 2200K FIXTURE w/ TYPE IV ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (10) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 32.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]10.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3900.8
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 32.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 71 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
363.2 363.2 365.7 375.7 392.3 407.3 419.8 427.3 436.5 450.6 468.1 497.3 537.3 583.9 644.7 709.7 794.7 880.5 955.4 
1047.1 1114.5 1159.5 1207.8 1254.5 1298.6 1301.9 1171.2 932.1 788.0 745.5 613.9 312.4 111.6 59.1 41.6 20.8 0.8 0.0 
363.2 362.3 365.7 374.8 390.7 407.3 419.8 427.3 437.3 450.6 468.1 498.1 533.9 581.4 642.2 709.7 790.5 878.8 961.3 
1042.9 1114.5 1157.8 1208.6 1257.0 1301.1 1302.8 1174.5 957.1 798.0 746.3 618.1 320.7 115.8 59.1 43.3 20.8 0.8 0.0 
363.2 363.2 365.7 374.8 388.2 404.0 418.2 426.5 437.3 450.6 467.3 495.6 531.4 578.9 641.4 708.0 785.5 877.1 952.1 
1031.2 1107.0 1166.2 1220.3 1286.1 1333.6 1357.8 1268.6 1047.1 874.6 828.0 721.4 438.1 172.4 66.6 45.8 23.3 0.8 
0.0 
363.2 364.8 367.3 373.2 385.7 400.7 414.8 426.5 438.1 453.1 471.5 494.8 527.3 571.4 632.2 701.4 776.3 872.1 945.4 
1022.1 1107.9 1178.7 1243.6 1315.3 1406.9 1481.0 1478.5 1339.4 1146.2 1101.2 1039.6 796.3 428.1 126.6 53.3 25.8 
1.7 0.0 
363.2 364.8 366.5 370.7 381.5 395.7 410.7 424.8 438.1 452.3 472.3 494.8 525.6 566.4 621.4 686.4 753.8 834.6 904.6 
984.6 1069.5 1157.8 1248.6 1332.8 1451.9 1584.3 1711.8 1743.4 1651.8 1592.7 1552.7 1413.6 991.2 494.8 167.4 
34.2 3.3 0.0 
363.2 363.2 364.0 368.2 376.5 389.0 404.0 418.2 434.8 452.3 473.1 498.1 528.1 566.4 619.7 681.4 751.3 827.1 893.8 
972.1 1066.2 1164.5 1264.5 1375.2 1519.3 1697.6 1914.2 2116.6 2212.4 2198.2 2109.9 1850.0 1581.0 1147.0 
646.4 189.9 6.7 0.0 
363.2 363.2 364.0 366.5 373.2 383.2 397.3 413.2 432.3 451.5 473.1 495.6 527.3 568.1 623.1 685.5 757.2 836.3 906.3 
986.2 1083.7 1188.7 1301.9 1416.9 1547.7 1729.3 1945.8 2163.2 2356.5 2366.5 2262.4 1937.5 1541.0 1197.0 
679.7 242.4 8.3 0.0 
363.2 363.2 364.0 366.5 371.5 381.5 394.8 410.7 429.8 449.0 472.3 499.0 528.1 568.9 624.7 692.2 765.5 844.6 922.1 
1010.4 1112.9 1214.5 1325.3 1438.6 1563.5 1730.9 1928.3 2145.7 2320.7 2325.7 2231.5 1949.2 1510.2 1032.1 
613.9 202.4 5.8 0.0 
363.2 362.3 363.2 364.8 369.0 376.5 389.0 403.2 422.3 444.0 469.8 497.3 528.1 568.9 631.4 708.0 794.7 895.4 1000.4 
1097.9 1187.8 1282.8 1377.7 1472.7 1576.0 1725.9 1900.0 2025.0 2020.8 1969.2 1848.4 1608.5 1189.5 685.5 289.9 
77.5 4.2 0.0 
363.2 363.2 363.2 364.8 368.2 374.8 385.7 399.8 419.8 439.8 463.1 494.8 528.1 573.9 647.2 749.7 874.6 1008.7 1118.7 
1218.6 1324.4 1412.7 1508.5 1608.5 1735.9 1943.3 2114.9 2114.9 2007.5 1916.7 1750.1 1408.6 951.3 457.3 154.9 
38.3 2.5 0.0 
363.2 364.0 364.0 365.7 369.8 378.2 390.7 407.3 427.3 449.0 475.6 511.4 558.1 610.6 684.7 786.3 936.3 1071.2 1203.7 
1315.3 1426.1 1512.7 1600.1 1700.9 1870.9 2060.8 2081.6 1963.3 1718.4 1591.8 1372.7 1010.4 585.6 253.2 58.3 
21.7 1.7 0.0 
363.2 363.2 363.2 365.7 370.7 379.0 394.8 413.2 434.0 461.5 494.0 532.3 577.3 628.9 692.2 778.0 901.3 1028.7 1133.7 
1227.0 1299.4 1358.6 1414.4 1489.4 1633.5 1753.4 1735.1 1600.1 1384.4 1275.3 1110.4 807.2 469.0 201.6 49.1 17.5 
1.7 0.0 
363.2 363.2 364.0 366.5 371.5 382.3 398.2 419.0 444.0 476.5 513.9 552.3 593.9 636.4 687.2 743.0 812.2 899.6 978.7 
1037.9 1085.4 1127.9 1186.2 1275.3 1436.1 1571.0 1590.2 1470.2 1256.1 1169.5 980.4 673.9 389.8 158.3 47.5 18.3 
1.7 0.0 
363.2 363.2 363.2 365.7 372.3 386.5 407.3 435.6 468.1 500.6 535.6 566.4 588.9 600.6 603.1 600.6 604.7 636.4 718.0 
821.3 899.6 943.8 972.1 1027.1 1083.7 987.9 739.7 515.6 335.7 254.1 173.3 85.8 63.3 50.8 39.1 16.7 1.7 0.0 
363.2 363.2 363.2 364.8 374.0 393.2 420.7 451.5 482.3 512.3 534.8 545.6 541.4 527.3 518.9 524.8 535.6 537.3 513.1 
462.3 406.5 348.2 304.9 293.2 271.6 199.9 138.3 114.1 101.6 96.6 90.0 76.6 64.1 52.5 39.1 15.8 0.8 0.0 
363.2 363.2 362.3 366.5 379.0 405.7 434.0 462.3 494.0 516.4 525.6 522.3 512.3 511.4 518.9 517.3 489.0 444.8 395.7 
340.7 309.0 288.2 257.4 218.2 177.4 149.9 129.9 112.5 98.3 93.3 88.3 79.1 69.1 57.5 38.3 17.5 0.8 0.0 
363.2 362.3 360.7 367.3 386.5 414.8 443.1 473.1 500.6 513.1 512.3 508.9 512.3 515.6 505.6 470.6 428.1 388.2 354.8 
338.2 324.0 298.2 255.7 209.1 175.8 158.3 144.9 132.4 121.6 116.6 110.0 100.0 86.6 68.3 40.8 15.8 0.8 0.0 
363.2 362.3 359.8 369.0 394.0 420.7 453.1 482.3 499.8 504.8 503.1 506.4 511.4 503.1 473.1 431.5 393.2 364.8 350.7 
335.7 312.4 274.9 234.9 209.9 196.6 183.3 170.8 158.3 143.3 138.3 129.1 110.0 91.6 68.3 41.6 13.3 0.8 0.0 
363.2 361.5 361.5 373.2 399.8 429.8 464.0 488.1 499.0 498.1 499.0 506.4 504.8 482.3 448.1 409.8 374.8 358.2 343.2 
321.5 289.0 250.7 225.7 209.1 199.1 187.4 170.8 154.1 136.6 130.8 122.4 106.6 85.0 60.0 32.5 5.8 0.8 0.0 
363.2 362.3 363.2 375.7 404.8 437.3 469.0 489.8 495.6 493.1 494.8 499.8 491.5 463.1 429.8 390.7 363.2 345.7 325.7 
299.0 259.9 233.2 216.6 204.1 191.6 174.1 158.3 142.4 125.8 119.1 110.0 102.5 74.1 42.5 20.8 3.3 0.0 0.0 
363.2 364.0 363.2 379.0 408.2 436.5 472.3 490.6 494.8 492.3 494.8 497.3 484.8 455.6 419.8 377.3 349.9 332.4 305.7 
275.7 237.4 216.6 201.6 192.4 178.3 165.8 154.1 139.1 121.6 115.0 103.3 88.3 60.8 28.3 8.3 1.7 0.0 0.0 
363.2 363.2 364.0 379.0 405.7 440.6 472.3 491.5 497.3 493.1 496.5 499.0 485.6 457.3 418.2 378.2 350.7 329.9 304.0 
274.0 234.9 214.9 198.2 189.9 175.8 163.3 150.8 137.4 121.6 114.1 100.8 86.6 58.3 27.5 1.7 0.0 0.0 0.0 
